IESNA:LM-63-2002
[TEST]P940790
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19239
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1755 1744 1721 1701 1696 1698 1704 1715 1725 1728
1729 1744 1775 1826 1911 2031 2177 2353 2578 2846
3150 3522 3973 4486 5038 5630.9 6199.9 6464.9 6076.9 4696
2555 721 221 131 75 31 0
1755 1749 1725 1705 1700 1701 1707 1718 1727 1730
1732 1748 1778 1832 1915 2036 2184 2361 2592 2860
3174 3557 4026 4528 5090 5697.9 6254.9 6494.9 6015.9 4591
2436 676 214 120 70 28 0
1755 1747 1724 1703 1694 1695 1698 1704 1708 1712
1718 1735 1767 1818 1902 2013 2155 2323 2540 2805
3136 3550 4036 4576 5136 5729.9 6290.9 6582.9 6227.9 4959
2944 1086 290 144 85 33 0
1755 1743 1721 1698 1686 1683 1685 1686 1686 1693
1703 1722 1754 1804 1876 1982 2123 2295 2512 2776
3134 3562 4108 4723 5353 5970.9 6547.9 6873.9 6693.9 5755.9
3952 1912 576 210 102 32 0
1755 1743 1722 1698 1683 1680 1682 1682 1682 1690
1708 1725 1752 1795 1860 1958 2100 2277 2495 2773
3140 3629 4260 5007 5774.9 6462.9 7017.9 7369.9 7411.9 6931.9
5528 3325 1412 360 121 28 0
1755 1740 1719 1695 1679 1676 1679 1683 1683 1691
1710 1724 1745 1791 1860 1958 2096 2277 2499 2792
3175 3701 4407 5268 6141.9 6900.9 7456.9 7870.9 8124.9 7962.9
6901.9 4846 2321 729 155 36 0
1755 1743 1721 1696 1680 1676 1678 1682 1682 1690
1708 1727 1754 1798 1866 1966 2106 2282 2502 2780
3147 3637 4271 5007 5766.9 6469.9 7049.9 7453.9 7507.9 6979.9
5654.9 3453 1357 350 101 27 0
1755 1745 1724 1699 1683 1679 1682 1685 1688 1696
1709 1730 1764 1815 1888 1989 2132 2306 2523 2795
3155 3609 4158 4757 5370 5988.9 6575.9 6904.9 6679.9 5800.9
4065 1954 583 219 104 32 0
1755 1748 1726 1702 1689 1687 1691 1699 1706 1713
1722 1740 1775 1830 1912 2025 2166 2337 2551 2810
3138 3545 4022 4543 5087 5674.9 6252.9 6543.9 6237.9 5188
3278 1288 369 176 94 38 0
1755 1750 1727 1703 1692 1691 1698 1712 1724 1731
1738 1756 1789 1845 1931 2052 2200 2379 2599 2865
3173 3556 3997 4492 5018 5600.9 6155.9 6373.9 5961.9 4628
2536 764 233 118 63 25 0
1755 1749 1727 1703 1692 1692 1699 1712 1725 1731
1737 1752 1786 1839 1924 2042 2189 2376 2597 2849
3152 3519 3958 4456 4958 5540.9 6107.9 6375.9 6027.9 4767
2701 849 246 128 66 23 0
